No image available
No image available
Your request is being processed.
AMS-P-A021252-EX

A021252-EX Safety-Rated High Frequency Accelerometer

Product Description

A high-frequency (15 kHz) accelerometer, safety certified for use with the CSI 2125-IS portable analyzer.

Specifications

Sensitivity (±5% @ 25°C )
100 mV/g (10.2 mV/m/s²)
Measurement Range
±80 g (±785 m/s²)
Frequency Range (±3 dB)
0.5 to 15,000 Hz (30 to 900,000 cpm)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
18 to 30 VDC / 2 to 10 mA
Weight
112 grams Nominal (3.95 oz)
Operating Temperature
-50 to 120°C (-58 to 248°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings