TESCOM™ Anderson Greenwood Instrumentation Model MDP Differential Pressure Manifolds
TESCOM™ Anderson Greenwood Instrumentation Model MDP Differential Pressure Manifolds
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Lightweight and compact 5 valve manifold designed for direct or remote mounting to differential pressure transmitters for pressures to 6000 psig (414 barg)
Direct mounting compact design requires minimum space for operation and installation with fewer potential leak points.
Two block valves, one equalizer valve and two instrument vent/calibrate valves in a compact unit.
Cost savings when manifolding the valves by eliminating several parts used in conventional methods of ‘piping up’.
Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
Back seat stem prevents blowout or accidental removal.
Threaded ¼” NPT vent ports allow vent to be piped away safely. Supplied plugged as standard.
Standard pipe bracket bolts directly to the manifold providing a rigid support for the transmitter. Instrument can be removed easily for service or repair.