Asco-P-P150Q

ASCO™ DPT P150Q Continuous Particulate Emission Monitor

Product Description

The ASCO Series DPT P150Q is a class-leading online continuous particle monitoring solution for dust collector and filtration systems with real-time visibility and precise control. This enables detection of particles up to 1,000 mg/m3 in air flow, provides compliance measurement data with range of 0-15 mg/m3 and immediate awareness of issues to support better decision-making and maintenance planning.

Specifications

Communication
Modbus TCP/IP,SPDT Relay
Number of particle sensors
1
Area classification
General purpose, Watertight, Dust tight, & Corrosion Resistant

Features

  • TUV QAL1 and UK MCERTS certified.
  • Complies with EN14181, EN13284-2, EN 15267-3 & USEPA MACT requirements.
  • Certified range of 0-15 mg/m3, measuring range 0-1,000 mg/m3.
  • Continuous Sensor Health Check.
  • Utilizing unique Induction technology for enhanced operation.
  • Automatic Zero & Span Checks.
  • Working together with particle sensor P152F/G/H. Measures pAmps directly so can be immediately used as a qualitative monitor without the need for Iso-Kinetic calibration.

Documents & Drawings