No image available
No image available
Your request is being processed.
Roxar-P-sam-acoustic-sand-monitor

Roxar SAM Acoustic Sand Monitor

Product Description

Roxar SAM Acoustic Sand Monitor is a non-intrusive sensor that provides real-time production sand information, allowing increased oil & gas production rates and less topside erosion events. The referenced instrument is based on acoustic technology and proprietary algorithms that translate the sand noise into actionable data. The Roxar SAM provides an immediate response to sand production that allows production flow adjustment, sand separator efficiency monitoring and other onshore and offshore upstream applications. The referenced instrument data can be enhanced further with Roxar SandLog and / or Permasense corrosion and erosion monitors.

Specifications

Uncertainty
+/– 5% (with sand injection calibration)
Particle Detection
Typically from 15 µm (gas) and 25 µm (liquid)
Flow Velocity
Minimum 1 m/s
Pipe Surface Temperature
–40°C to 290°C (–40F to 554°F)
Size
88 mm (OD) x 100 mm
Weight
3.0 Kg
Input Voltage
100–240 V AC, 50/60 Hz / 24 VDC
Communication
Modbus RTU (RS485), Analogue 4–20ma and Voltage Free Contact

Features

  • Non-intrusive, easy to install
  • Easy to understand sand intensity and quantification data
  • Sand quantification when combined with sand injection calibration
  • Can be combined with intrusive sand erosion and corrosion monitors and Fieldwatch for a complete integrity management system
  • Can be combined with Roxar Multiphase Meters for 4 phase metering including sand

Documents & Drawings