Rosemount-P-2151N Pressure Transmitter

Rosemount™ 2151N Pressure Transmitter

Product Description

The Rosemount 2151N blends proven Rosemount capacitance sensing technology with 50 years of precision analog instrument manufacturing experience in a commercially available product. It is produced under Emerson’s Rosemount Nuclear ISO9001:2015 QA system. The 2151N is an excellent choice for legacy Rosemount 1151 analog replacements in nuclear power plants.

Specifications

Performance
Industry-leading Performance
Accuracy
0.25% reference accuracy
Operating Temperature
200 °F (93.3 °C)
Design
Designed and tested for seismic vibration, with radiation tolerant analog design
Communication Protocol
Available in 4-20 mA or 10-50 mA output configurations

Features

  • Engineered as a drop-in replacement for the Rosemount 1151
  • Available for differential, gauge, or absolute pressure measurements
  • Fully analog design does not contain any programable components such as software or microprocessors, eliminating digital cybersecurity threats
  • An excellent option for applications not requiring class 1E equipment
  • Accessories available including connectors, remote seals, and mounting brackets

Documents & Drawings