AVENTICS-P-581 Size 4

AVENTICS™ Series 581-Size 4 Standardized valves

Product Description

The AVENTICS Series 581 complies with the valve standard ISO 5599-1. Due to the level of modularity, the Series offers all valve functions, integrated throttle valves, various pilot coils, and a comprehensive range of accessories

B10

Products

Search
1-10 of 422 results for Products
:
AVENTICS™ 5/2-directional valve, Series 581, size 4 5814110000
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
6000 l/min
Valve Pilot
Internal
availability
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
6000 l/min
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 4 5814110100
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
6000 l/min
Valve Pilot
Internal
availability
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
6000 l/min
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 4 5814110200
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
6000 l/min
Valve Pilot
Internal
availability
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
6000 l/min
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 4 5814110300
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
6000 l/min
Valve Pilot
Internal
availability
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
6000 l/min
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 4 5814110400
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
6000 l/min
Valve Pilot
Internal
availability
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
6000 l/min
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 4 5814110500
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
6000 l/min
Valve Pilot
Internal
availability
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
6000 l/min
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 4 5814110600
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
6000 l/min
Valve Pilot
Internal
availability
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
6000 l/min
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 4 5814110710
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
6000 l/min
Valve Pilot
Internal
availability
7 Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
6000 l/min
Internal
7 Day
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 4 5814110720
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
6000 l/min
Valve Pilot
Internal
availability
7 Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
6000 l/min
Internal
7 Day
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 4 5814111000
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
6000 l/min
Valve Pilot
Internal
availability
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
6000 l/min
Internal
QuickShip

Features

  • Standardized valve system
  • ISO size 1 to 4 available
  • Robust design
  • Integrated exhaust throttles
  • Numerous voltage ranges
  • Pressure range up to 16 bar possible
  • CNOMO interface
  • Small dimensions
  • Fast shifting times
  • Easy and flexible custom specific configurations via online configurator

Parts & Accessories

Search
1-10 of 93 results for Parts & Accessories
:

Documents & Drawings