AVENTICS-1822122005

AVENTICS™ Rod clevis, Series AP2 1822122005

Product Description

CM2-AP2-M016-ST-ZN

Specifications

For series
to mount on cylinder PRA, TRB, CCI, MNI, ICM, KPZ, KHZ, 167, CVI, RPC, RDC, ITS
For series
PRA, TRB, CCI, KPZ, 167, CVI, RPC, RDC, 102
Thread size
M16x1,5
Weight
0.4 kg
Housing material
Steel
Surface housing
galvanized