AVENTICS™ Series NU2 1823313001

Product Description

NU2-S-RNU-DA06

Specifications

Fitting type
tube nut
Type
NU2-S-RNU
Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Delivery unit
50 piece
Weight
0.002 kg
Housing material
Brass