AVENTICS-1823379003

AVENTICS™ Elbow fitting, self-sealing 1823379003

Product Description

AVENTICS fittings especially designed to be used on tubing's using collars'. Fittings are self sealing and offers a broad range of connectors or T-Union.

Specifications

Clearance (LW)
13 mm
Port R
R 3/8
Delivery unit
10 piece
Weight
0.009 kg
Housing material
Polyamide

Documents & Drawings