AVENTICS-1825503093

AVENTICS™ 1825503093

Product Description

PLAQUE DE CONNEXIO E

Specifications

Type
Base plate
Working pressure min.
1 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Medium
Compressed air
Weight
0.087 kg
Material base plate
Aluminum
Sealing material
Acrylonitrile butadiene rubber