AVENTICS-1827002024

AVENTICS™ Clevis mounting, Series AB6 1827002024

Product Description

CM1-AB6-063-FO-AL-ISO15552

Specifications

Standardization
ISO 15552
Piston diameter
63 mm
Swivel bearing Ø
16 mm
Housing material
Aluminum
Screws material
Steel

Documents & Drawings