AVENTICS-1834484101

AVENTICS™ Valve plug connector, series CON-VP, Form A, 24 V AC/DC, Flat gasket 1834484101

Product Description

CON-VP-F_A-2+E-YE-Z-SCREW

Specifications

Type
Valve plugs
Connection type
Screws
min. suitable cable Ø
4 mm
max. suitable cable Ø
9.5 mm
Connector standard
EN 175301-803, form A, unshielded
with LED
Yellow
Min. ambient temperature
-40 °C
Max. ambient temperature
90 °C
Max. current
1.5 A
Protection class
IP67
Protective circuit
2 Z-diodes
Operational↩voltage
24 V AC/DC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
EN 175301-803, form A
Electrical connection 1, number of poles
2+E
Cable exit
angled
Cable exit angle
90°
Mounting screw tightening torque
0.4 Nm
Housing material
Polyamide
Seal material
Silicone caoutchouc

Features

  • Valve plug connectors for self-assembly
  • With/without protective circuit/LED

Documents & Drawings