AVENTICS-3520321500

AVENTICS™ 2/2-way stop valve, Series SC01 3520321500

Product Description

2/2-NW7-G014

Specifications

Type
Ball Valve
Switching principle
2/2
Medium
Compressed air
Compressed air connection 1
G 1/4
Compressed air connection type 1
Internal thread
Compressed air connection 2
G 1/4
Compressed air connection type 2
Internal thread
Min. ambient temperature
-20 °C
Max. ambient temperature
150 °C
Min. medium temperature
-20 °C
Max. medium temperature
150 °C
Working pressure min.
-0.8 bar
Working pressure max
50 bar
Weight
0.14 kg
Housing material
Brass
Seal material
Polytetrafluorethylene
Material hand lever
Steel, chrome-plated