AVENTICS™ Silencers, series SI1 5324001120

Product Description

M14X1,5

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
M14x1,5
Compressed air connection type
External thread
Sound pressure level
80 dB
Nominal flow Qn
3390 l/min
Delivery unit
1 piece
Weight
0.018 kg
Silencer material
Sintered bronze
Material thread
Brass