No image available
No image available
Your request is being processed.
AVENTICS-G653AR005QA00H0

AVENTICS™ Pressure regulator, Series 653 G653AR005QA00H0

Product Description

653 SERIES REGULATOR PORT SIZE - G3/4

Specifications

Parts
Pressure regulator
Pressure gauge
with pressure gauge
Port
G 3/4
Compressed air connection standard
according to ISO 228-1
Nominal flow Qn
10000 l/min
Regulation range min.
0.5 bar
Regulation range max.
10 bar
Working pressure min.
0 bar
Working pressure max
20 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
50 °C
Ambient temperature note
Extended temperature range min./max. (optional) -40 °C ... 80 °C
Regulator type
Can be assembled into blocks
Certificates
ATEX optional
Hysteresis
0,4 bar
Medium
Compressed air, Neutral gases
Weight
1.1 kg
Housing material
Aluminum
Material front plate
Polyamide
Seal material
Nitrile butadiene rubber

Features

  • The industry´s highest flow rates assure OEMs and maintenance managers that their air preparation products will optimize machine performance.
  • Extended high- and low-temperature capabilities (-40° C to 80° C) allow the FRLs to be specified across a broad range of applications, including those within harsh environments.
  • New manifold endplate flanges allow the maintenance technician to pull the manifold assembly out of service without disconnecting the piping.
  • Front-facing easy-to-read, low-profile gauges improve serviceability.
  • Optional pressure regulator with reverse flow check permits placement of the regulator between the valve and cylinder - allowing air to be exhausted through the regulator without causing damage or reduced life.
  • Optional integrated pressure range indicators allow the user to easily set the red/green colour indicators to the desired pressure range.
  • Available with integrated redundant safe exhaust valve to implement safety standards without affecting productivity. Meets ISO 13849 standard, category 3 PLd (Performance Level).
  • Available with integrated IIoT enabled air flow sensor to monitor air consumption in pneumatic systems. This enables fast action in case leaks are detected, to optimize energy consumption, prevent machine downtime, and reduce costs.

Documents & Drawings