AVENTICS-R412006358

AVENTICS™ Reservoir, Series AS2-CBS R412006358

Product Description

AS2-CBS-X000-SSS-LA

Specifications

Type
Reservoir
Version
reservoir, metal, with inspection glass
Lubricator reservoir volume
40 cm³
inspection glass
with window
Certificates
suitable for ATEX
ATEX
suitable for ATEX
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Oil, Compressed air
Weight
0.258 kg
Material reservoir
Die cast zinc
Seal material
Acrylonitrile butadiene rubber