AVENTICS-R412007945

AVENTICS™ Filler neck R412007945

Product Description

G018

Specifications

Port G
G 1/8
Note
Enables use of bellow actuators for vibration isolation
Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
20 bar
Min. ambient temperature
-50 °C
Max. ambient temperature
130 °C
Material
Brass

Documents & Drawings