AVENTICS™ Adapter, Series CON-VP R412009553

Product Description

CON-VP-F_C-2+E-MS-M12-3

Specifications

Type
Adapters & contact bridges
Shielding
unshielded
with LED
Yellow
Min. ambient temperature
-10 °C
Max. ambient temperature
0 °C
Max. current
1 A
Contact assignment
2+E
Protection class
IP65
Protective circuit
Varistor
Electrical connection 1
Socket
Electrical connection 1
form C
Number of poles
2+E
Cable exit
angled
Cable exit angle
90°
Electrical connection
Plug
Electrical connection 2
M12x1
Number of poles
3-pin
Coding
A-coded
Cable exit
straight
Cable exit angle
180°
Operational↩voltage
24 V
Operational↩voltage
DC
Mounting screw tightening torque
0.6 Nm
Weight
0.013 kg
Housing material
Polyurethane