AVENTICS-R412012737

AVENTICS™ Actuating controls for AP/ST series control panel valves R412012737

Product Description

GREEN

Specifications

Type
Push button
Min. ambient temperature
-30 °C
Max. ambient temperature
70 °C
Weight
0.011 kg

Documents & Drawings