AVENTICS™ Pilot valve, Series HV30 R424B12522

Specifications

Activation
Electrically
Working pressure min.
2 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Frame size
ISO 3
Min. ambient temperature
10 °C
Max. ambient temperature
120 °C
Min. medium temperature
10 °C
Max. medium temperature
120 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Power consumption DC
2.4 W
Duty cycle
100 %
Connector standard
CNOMO / NFE 49-003-1
Protection class with connection
IP65
Weight
0.18 kg
Housing material
polyphenylene sulfide
Seal material
Fluorocaoutchouc