No image available
No image available
Your request is being processed.
AVENTICS-R480698477

Profile cylinder NFPA, TaskMaster®, Series TM5

Product Description

1.5X1 P-CMX5-TMC7/16-20M-BAS

Specifications

Standards
NFPA
Type
Piston rod thread KK1
Piston Ø
38.1 mm
Stroke
25.4 mm
Functional principle
double-acting
Cushioning
Pneumatically
Magnetic piston
with magnetic piston
Scraper material
Polyurethane
Pressure for determining piston forces
90 psi
Retracting piston force
391.46 N
Extracting piston force
707.3 N
Min. ambient temperature
-23.33 °C
Max. ambient temperature
73.88 °C
Working pressure min.
1.38 bar
Working pressure max
10 bar
Ports
3/8 NPTF
Piston rod thread
7/16-20 UNF
Speed max.
2 m/s
Min. medium temperature
-23.33 °C
Max. medium temperature
73.88 °C
Medium
Compressed air
Piston rod
Carbon steel
Material, front cover
Die-cast aluminum
Cylinder tube
Aluminum
End cover
Die-cast aluminum

Documents & Drawings