AVENTICS-R499001048

AVENTICS™ Grease R499001048

Product Description

AGF-20G

Specifications

For cylinders and valves
For rodless cylinders, piston rod cylinders, and valves
Type
AGF
Silicon
silicone-free
Min. ambient temperature
-30 °C
Max. ambient temperature
100 °C
Kinematic viscosity at
40 °C
Kinematic viscosity
400 cSt
Reservoir
Tube
Density at
20 °C
Density
0.9 g/cm3
Weight
0.02 kg

Documents & Drawings