No image available
No image available
Your request is being processed.
Baumann-P-81000

Baumann™ 81000 Mikroseal Control Valve

Product Description

The Baumann 81000 Mikroseal control valve is excellent for throttling of liquid or gaseous media, particularly where wide flow variations are encountered. Its packless design allows for applications where leakage-prone stem packings are not tolerated. A nearly frictionless mechanical force-amplifying mechanism is employed to reduce the travel of the pneumatic or electric actuators. This allows the closure diaphragm to move precisely against the valve orifice to throttle or stop the passing fluid. The same nearly frictionless mechanism, composed of stainless steel and PTFE lined ball bearings and guide bushings, assures very precise positioning with negligible deadband.

Specifications

Certifications
PED, CUTR, ATEX, CRN
Critical Service
Low Flow
Flow Characteristics
Modified Equal Percentage
Material
Stainless, Alloy
Operating Temperature
Standard Temperature
Pressure Class
275 psig CWP
Process Connection Type
Threaded
Shutoff Class
Class IV (FCI 70-2)
Valve Size
NPS 1/4, NPS 1/2
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Compact and light weight design reduces installed piping costs.
  • Packless construction is available.
  • Epoxy powder coated actuator cases with stainless steel yoke and fasteners for corrosion resistance.
  • Multi-spring, field reversible actuator with reduced deadband permits direct operation from remote signal devices.
  • Fisher FIELDVUE™ digital valve controller is available for remote calibration and diagnostics in facilities utilizing the PlantWeb architecture.

Documents & Drawings