No image available
No image available
Your request is being processed.
Emerson-P-IC086GLM064

Industrial 10-port PROFINET Managed Gigabit Ethernet Switch

Product Description

Ethernet switches designed for plant process areas must work in harsh environments subject to temperature extremes, humidity, and vibration. By replacing proprietary networks with an Ethernet LAN and PACSystems Ethernet switches, industrial companies can improve network reliability and simplify deployment.

Specifications

Part Number
IC086GLM064
Managed
Yes (Profinet Managed Also)
10/100Mbps/1Gbps ports in RJ45
6
100FX or 1000BaseF (SX/LX/LH) SFP Ports
4

Features

  • Extended temperature range. Designed to perform in harsh environments
  • Compact design. Reduced panel size and installation cost.
  • Redundant power inputs to help ensure system uptime
  • Fast network recovery technology. Rapid (<10ms) recovery rate protects mission critical data from network malfunctions
  • Support of PROFINET MRM/MRC and PNSR capabilities
  • Web-based network configuration tool. Simplify the network configuration, maintenance, and deployment

Documents & Drawings