Emerson-P-IC756COW12IM

PACSystems™ RXi - Industrial Monitor with 12" Sunlight Readable screen

Product Description

The RXi - Industrial Monitor portfolio combines a modular design with advanced durability and power in an ultra-slim package, ideal for the factory floor.

fcc-approved
rohs

Specifications

Part Number
IC756COW12IM
Touch Screen
Projected Capacitive Touch (PCT/PCAP), Multi-touch (10-point)
Status Indicator
Tri-color LED
Operating System
None
Certifications
UL, CE, FCC, RoHS, ATEX, IECEx
Marine
ABS, BV, DNV GL, LR
UL Listed US/CAN HazLoc
Class 1 Division 2, Class 2 Division 2, Class 3 Division 1
Interfaces
HDMI (in), Display Port (in and out), USB (touch input)

Features

  • Modular portfolio ranges from 7" to 24" screens in a widescreen format, with 7" to 15" models also available with outdoor Sunlight Readable (SLR) screens
  • Effectively operate in temperatures as high as 65 degrees C and as low as -20 degrees C with the capability to operate indoors or outdoors
  • IP66 rated screens that protect against dust, moisture,and even direct water jets
  • Display Port-In and Display Port-Out connections allow for MST Daisy Chaining