No image available
No image available
Your request is being processed.
Fisher-P-SR5

Fisher™ Type SR5 Sanitary Pressure Regulator

Product Description

Fisher Type SR5 regulator is a compact, large capacity, self-operated pressure reducing regulator. It is designed for use in applications where a sanitary design is essential, such as pharmaceutical, biotech, or food and beverage industries. The unit is available in NPS 1/2 through 3 / DN 15 through 80 sizes with end connections that will match up to Tri-Clamp sanitary fittings. Type SR5 is suitable for use in steam, liquid or gas service.

CAD Drawings and Models: Click Here

Features

  • Sanitary Design Standards?
  • Superior Flow Performance and Accuracy
  • Tight Shutoff
  • Self-Draining
  • Remote Setpoint Capability
  • Clean in Place or Steam in Place
  • Nonporous Polished Body and Internals
  • Optional T-Handle Available

Specifications

Pressure Registration
Internal
Temperature Capabilities
-20° to 400°F / -28° to 204°C Depending on seat and diaphragm material
Body Sizes
NPS 0.5 / 0.75 / 1 / 1.5 / 1.5x1 / 2 / 3 | DN 15 / 20 / 25 / 40 / 40x25 / 50 / 80
End Connections
Sanitary Tri-Clamp
Maximum Inlet Pressure
210 PSIG / 14.5 bar
Maximum Outlet Pressure
210 PSIG / 17.2 bar
Spring Ranges
2 to 135 PSIG / 0.14 to 9.3 bar
Additional Technical Data
For additional technical information,?contact?your local?Sales Office?or refer to technical documentation.

Documents & Drawings