No image available
No image available
Your request is being processed.
Fisher-P-Y696VR

Fisher™ Y696VR Series Vacuum Regulators

Product Description

Y696VR Series vacuum regulators are used where a decrease in vacuum must be limited, such as between a tank and vacuum source to control vacuum in a tank. A decrease in vacuum (increase in absolute pressure) on the diaphragm moves the disk away from the seat, allowing a higher vacuum source to return the system to the setpoint.

CAD Drawings and Models: Click Here

Features

  • Precision Control of Low-Pressure Settings
  • Corrosion Resistance
  • Installation Adaptability
  • Wide Material Selection
  • High Capacity
  • Feature 6
  • Feature 7
  • Feature 8

Specifications

Body Sizes and End Connection Styles
Cast Iron: 1-1/2 or 2 NPT
Steel or Stainless Steel: NPS 1-1/2 or 2 / DN 40 or 50, NPT, SWE, CL150 RF, CL300 RF or PN 16/25/40
Hastelloy C: NPS 1-1/2 or 2 / DN 40 or 50, NPT or CL150 RF
Maximum Control Pressure
Full Vacuum
Maximum Downstream Pressure
Full Vacuum
Vacuum Control Pressure Ranges
1-inch w.c. to 3 psig / 2 mbar to 0,21 bar in six ranges
Pressure Registration
Type Y696VR: Internal
Type Y696VRM: External
Temperature Capabilities
NBR: -40° to 180°F / -40° to 82°C
FKM: 40° to 300°F / 4° to 149°C
FFKM: 0° to 300°F / -18° to 149°C
EPDM: -20° to 275°F / -29° to 135°C
VMQ: -40° to 300°F / -40° to 149°C
Approximate Weights
Cast Iron: 45 Pounds / 20 kg
Steel, Stainless Steel, or Hastelloy C: 57 Pounds / 26 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings