No image available
No image available
Your request is being processed.
AMS-A0322R5-HT

Model A0322R5-HT: Accelerometer

Product Description

Accelerometer, general purpose 100MV/G ±10% side exit C5015 connector 8KHZ IP68 CE high tempersature

Specifications

Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.8 to 8,000 Hz (48 to 480,000 cpm)
Amplitude Linearity
±1% (0 Based, Least Squares, Straight Line)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
19 to 28 VDC / 2 to 20 mA
Weight
154 grams (5.4 oz) Sensor & Screw
Operating Temperature
-54 to 163°C (-65 to 325°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings