No image available
No image available
Your request is being processed.
AMS-A0760GP

Model A0760GP: Accelerometer

Product Description

General purpose accelerometer, top connect, 2-pin (Mil-C-5015). The A0760GP has a high linear frequency range and is slightly shorter than most Accelerometers. The frequency response is as follows: 1.2 Hz - 5 kHz 5%: 0.87 Hz - 8 kHz 3dB : 0.43 Hz-10kHz Height: 1.66".

Specifications

Sensitivity (±5%)
101 mV/g (10.2 mV/m/s²)
Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.5 to 10,000 Hz (30 to 600,000 cpm)
Transverse Sensitivity
≤7%
Excitation Voltage/Current
19 to 28 VDC
Weight
52 grams (1.8 oz)
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings