Close
Stainless Steel Solenoid Valves
Stainless steel solenoid valves are known for high corrosion resistance, durability, simple cleaning and maintenance, and heat resistance that is superior to valves with plastic housing. They are safe for use in drinking water systems and food handling and packaging applications. Stainless steel solenoid valves can be used to control the flow of compressed air, water, and harsh or toxic media such as diesel fuel and chemicals.
Click to continue reading Stainless Steel Solenoid Valves
Compare Products
The maximum number of products that can be compared is 4. Please refine your selection.
Dismiss