No image available
No image available
Your request is being processed.
Asco-P-2004

ASCO Numatics Series 2004 Directional Control Valves

Product Description

The ASCO Numatics Series 2004 is a line of miniature direct-solenoid and solenoid air pilot-actuated directional control valves. The modular valves feature plug-together flexibility and expandability that eliminate internal wiring and simplify configuration. The 2004 offers high flow in a compact package and is ideal for automotive, bottling, press room and stamping, and tire manufacturing applications.

Specifications

Valve Actuation
Solenoid - Air Pilot, Solenoid - Direct Acting
Pipe / Port Size
1/8, 1/4, 4 mm, 6 mm
Port Type
G ISO228/1-G BSPP, NPTF, Push-in
Function
4 way - 4/2, 4 way - 5/2, 4 way - 5/3, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Open Center, 4 way - 5/3 - Pressure Center
Flow
From 0.1 Cv to 0.5 Cv
Standards / Regulations
CSA, IP65
Operating Environment
Indoor, Outdoor, Washdown
Media
Air, Inert Gas, Vacuum

Features

  • Energy consumption minimized via pressure regulators
  • Machine cycle rate optimized via speed controls
  • Plug-together modular inputs/outputs simplify network communications
  • Fieldbus electronics and I/O capable interface options include DeviceNet, Profibus-DP, and DeviceLogix
  • Meets NEMA 4 specifications for use in wet applications

Documents & Drawings