Non-Intrusive Ultrasonic Flow Meters
Flexim non-intrusive ultrasonic flow meters are innovative devices designed to accurately measure fluid flow rates without the need for any intrusion into the fluid-carrying pipeline. Flexim flow meters are highly versatile and can be used in various industries and applications. One of the significant advantages of Flexim ultrasonic flow meters is their ability to handle a wide range of fluid types, temperatures, and pressures. Whether it's a high-temperature steam line or a low-viscosity liquid, these meters provide accurate measurements.