DeltaV Data Integration
Data Integration with the DeltaV system provides data between the field and business systems with minimal setup time.
Data Integration with the DeltaV system provides data between the field and business systems with minimal setup time. Decision makers at every level in the plant from engineering, operations, and production can get the critical data they need, reliably, securely, and in real-time.
At the device level, DeltaV provides plug-and-play capability for runtime and diagnostics in a variety of standard protocols: Wireless HART, HART, FOUNDATION fieldbus, DeviceNet, and Profibus DP.
Using the standard OPC protocol and robust Web Services, the DeltaV system connects to any layer of the manufacturing environment. Updates from processing data can be sent to decision makers responsible for production. Data integration provides complete visibility into the state of the plant to those who need to know.
DeltaV system’s plug-and-play design with field devices allows operating and diagnostic data to start flowing with minimal configuration. The DeltaV system removes the data-mapping step and connects the controllers directly to the equipment. This reduces costly data-entry errors during start-up and maintenance activities.
The DeltaV system acts as a data-integration platform and can implement virtually any business process. Management can react quickly to changing market demands and can modify the process quickly by sending a request within the business system. The DeltaV system can interpret this and make the appropriate process change. All this is implemented within easy-to-use human-machine interfaces.
This video shows how DeltaV now have a native interface to Profinet. The VIM2 card supports a number of protocols, such as Modbus TCP/IP, Ethernet/IP, FMC722, and now also Profinet. Together with the Ethernet I/O Card (EIOC) the VIM2 card makes it easy to integrate third party devices into DeltaV using Ethernet protocols.