No image available
No image available
Your request is being processed.
AVENTICS-P-ST6-SM

AVENTICS™ Series ST6-SM Position sensors

Product Description

The AVENTICS Series ST6-SM are position sensors, which ensure a continuous detection of the piston movements in measuring ranges up to 50 mm. IO-Link allows setting of 8 switching zero point The compact sensors of 32,5mm are easy to mount in the 6mm t-slot. The actuator diagnosis function of the sensor uses performance data such as piston velocity, piston travel or number of piston strokes to make the processes in pneumatic drives visible.

Products

Search
1-2 of 2 results for Products
:
£133.34
£140.62

Features

  • Position feedback within a fixed measuring range of up to 50 mm
  • IO-Link (position measurement, 8 switching points, actuator diagnosis function
  • Compact design
  • Actuator diagnosis data: Piston velocity, piston stroke, magnetic field strengths, etc.
  • For all commonly used 6mm T-slots

Documents & Drawings