Emerson-P-EP-3124

PACSystems™ RSTi-EP Analog Input, 4 channel Voltage/Current 12 Bits 2, 3, or 4 Wire

Product Description

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Specifications

Part Number
EP-3124
Analog Input Count & Type
4 point; Voltage/Current
Resolution & Speed
12 bit; 1mS
Current Consumption Isys & Iin
8mA 20.4-28.8VDC; 25mA + sensor supply 24VDC
System Redundancy
PNSR
Additional Capabilities
Voltage (0 to 5 V, ±5 V, 0 to 10 V, ±10 V, 1 to 5 V, 2 to 10 V) Current (0 to 20 mA, 4 to 20 mA)

Features

  • Support for PROFINET RT, PROFIBUS, Modbus TCP and EtherCAT
  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Plug-and-Play Installation