Dust Collector Valves
Dust collector products are essential to baghouse dust collector systems, as they are used to control compressed air for removing dust particles from the filters. By regulating the amount of compressed air used at peak pressure, they enable maximum cleaning efficiency, protect filters from damage and minimize compressed air costs. Emerson provides pulse valves, pilot valves, tank systems, controllers, monitoring systems and other components that create a complete dust collector solution.