No image available
No image available
Your request is being processed.
AVENTICS-R572AB555872001

AVENTICS™ Blank plate, series XV03 R572AB555872001

£9.09
QTY:

Specifications

Type
Blanking plate
Type
Blanking plate
Scope of delivery
Blank plate, sealing kit, mounting screws
Min. working pressure
-0.95 bar
Max. working pressure
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Min. oil content of compressed air
0 mg/m³
Max. oil content of compressed air
5 mg/m³
Number of valve positions
1
Protection class
IP65
Housing material
Die-cast aluminum
Seal material
Hydrogenated acrylonitrile butadiene rubber
Screws material
Stainless Steel

Documents & Drawings