The PACSystems™ Edge Solutions portfolio offers fit-for-purpose packages to reduce the time spent integrating, developing, and validating IIoT projects. High resolution image
Ready-to-deploy PACSystems™ Edge Solutions help OEMs and end users rapidly configure and implement advanced edge computing, visualization, and IIoT technology
CHARLOTTESVILLE, Va. (Jan. 18, 2022) – Today Emerson announced PACSystems™ Edge Solutions, a new portfolio of turnkey industrial edge hardware and software solutions. Edge Solutions simplify selection and deployment, helping original equipment manufacturers (OEMs), systems integrators, and end users significantly reduce the time spent integrating, developing, and validating digital transformation projects. From low footprint connectivity and computing to plantwide analytics and supervision, the portfolio delivers a scalable range of edge capabilities in fit-for-purpose packages. The solutions allow personnel in food and beverage, industrial machinery, renewable energy, and other industries to easily collect and visualize critical data and analytics locally, right where they work, enabling them to optimize and proactively maintain operations for maximum uptime and efficiency.
Manufacturers are faced with many options for edge hardware and software, making it challenging to piece together effective IIoT solutions that can collect and process data at the edge for deep analysis to improve productivity, energy use, machinery health and more. PACSystems Edge Solutions are fully licensed and optimized combinations of Emerson’s edge and IIoT software and computing hardware, which significantly reduces the time and complexity of selecting, configuring, and supporting edge solutions. End users gain faster access to insights from disparate and stranded data sources across the operation, minimizing the time to achieve results. OEMs can securely and proactively monitor machine health, improve actionability and visibility into performance, and notify operators of potential issues before they become downtime events.
“Accessing critical data and analytics right at the point of generation empowers plant personnel to take fast, informed action to improve production,” said Sabee Mitra, Emerson’s group president for Systems and Software. “With PACSystems Edge Solutions, any industry application using PLCs can deliver immediate insights when and where operators need them most while maintaining easy scalability.”
Emerson’s new edge solutions leverage Movicon™.NExT, WebHMI, Connext OPC UA server and the PACEdge™ platform in optimized software packages to provide powerful and flexible connectivity, visualization, and a cloud-enabled toolset. Users can connect openly to any field device or control system to create advanced edge computing, plant and energy analytics and supervisory systems, then present that information on a single, common human machine interface (HMI) from machine to enterprise level.
Individual fit-for-purpose PACSystems Edge Solutions seamlessly interconnect, unlocking easy scalability across the entire platform. Organizations can start with one application and build as future needs grow, easily expanding the value of solutions already in place. They include:
End users, systems integrators, and OEMs alike will benefit from accelerated application development and secure, open connectivity from device to cloud, helping meet the IIoT needs of engineers and operators, along with the necessary flexibility to support future OT and IT integrations.
For more information on PACSystems Edge Solutions, please visit https://www.emerson.com/PACSystems-Edge.