The Rosemount Tank Gauging System ensures accurate level, temperature, and pressure measurements for inventory control, oil movement and overfill prevention. The system is suitable for all tank types: pressurized or non-pressurized, with fixed or floating roofs. Applications include bulk liquid storage tanks in tank terminals, refineries, aviation fuel depots, full containment tanks for liquefied gases, petrochemical industries, distilleries, biofuel plants, vegetable oil depots, and many more. Thanks to state-of-the-art radar level measurement technology the system is highly accurate and reliable, and easy-to-use software improves inventory management in the control room as well as at other sites such as corporate HQ. Further benefits include:
- Certified custody transfer accuracy
- Compliance with safety standards such as API 2350 and IEC 61511
- Simplified automation and expansion with wireless solutions
- Emulation technology to easily replace old gauges from other vendors