PR9270V-EX Safety Rated Sensor

Product Description

Agency qualified and designed to be integrated into a machinery protection system.

Specifications

Sensitivity (± 10%)
3,937 mV/m/s (100 mV/in/s)
Measurement Range
± 1.27 m/s (± 50 in/s)
Transverse Sensitivity
≤5%
Frequency Range (± 3dB)
3 to 9,000 Hz (180 to 540,000 cpm)
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
5,000 g pk (49,050 m/s²)

Features

  • Ideal for machinery protection systems
  • Available with additional cable protection