No image available
No image available
Your request is being processed.
Asco-P-V710

ASCO V710 Series Hydramotor Valve Body

Product Description

The ASCO Series V710 push-to-open body for the control of fuel gas when mounted to ASCO AH2E or AH4E Series Hydramotor actuators. The modular valve body features optimized internal geometry to achieve extremely high flow and a compact footprint. The V710 Series is ideal for boilers, furnaces, ovens, kilns, heating equipment, and gas generators used in commercial and industrial applications.

Specifications

Body Material
Aluminum
Media
Natural Gas
Pipe / Port Size
3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
Flange, NPTF
Function
2 way - 2/2 Normally Closed
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG

Features

  • Optimized high flow design (Cv from 14 to 180) and broad operating pressure differential (0 to 15 psi) covers a wide range of applications
  • Broad ambient temperature range suitable for hot (150° F/66° C) or frigid (-40° F/-40° C) environments
  • 3/4-inch to 3-inch NPT aluminum body and 4-inch flange cast iron body available
  • Pipe adapters are available for NPT body to simplify installation and service
  • Flexible multi-poise field mounting allows installation in any orientation
  • UL Listed, FM Approved, CSA Certified

Documents & Drawings