No image available
No image available
Your request is being processed.
Asco-P-HV226

ASCO Liquid Petroleum Gas Shutoff Valves

Product Description

The ASCO Series HV226 and Suffix B (8210, 8214 & 8262) is a line of gas shutoff valves specifically design for the control of commercial and industrial burners whose primary fuel is liquid petroleum gas. They are ideal for applications such as grain dryers, incinerators and, space heaters.

Specifications

Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Media
Natural Gas
Pipe / Port Size
3/4 "
Body Material
Brass
Voltage
24 AC;110 AC;120 AC;230 AC;220 AC
Port Type
NPTF
Flow
From 6.0 Cv to 14.0 Cv
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor; Outdoor; Hazardous
Standards & Regulations
CSA;FM;Type 3;Type 7;Type 9;UL

Features

  • Rugged brass, stainless steel and aluminum body construction for long service life
  • Suitable for high operating pressures up to 350 psi
  • Valve response time is less than 1 second
  • Mountable in any position for flexible installation
  • Watertight and explosion-proof enclosures available
  • Offered in 1/4�, 3/8�, 1/2� and 3/4� pipe sizes

Documents & Drawings