AVENTICS-P-AV05

AVENTICS Series AV05 Valve Systems

Product Description

The AVENTICS Series AV03/AV05 provide a reliable basis for both compact handling systems and complex automation solutions. Within machine safety the Series AV03/AV05 offers intelligent solutions that significantly reduce your effort in creating a safe design. With the integration of the fieldbus and I/O-modules of the Series AES, also all requirements for distributed control are available. The Series AV03/AV05 is easy to configure, easy to use and easy to extend as well as IIoT futureproof thanks to the integration of OPC UA and the Digital Twin

B10

Products

Search
1-10 of 24 results for Products
:
AVENTICS™ 5/2-directional valve, Series AV05 R422103000
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
700 l/min
Valve Function
5/2
availability
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
700 l/min
5/2
QuickShip
AVENTICS™ 5/2-directional valve, Series AV05 R422103001
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
700 l/min
Valve Function
5/2
availability
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
700 l/min
5/2
QuickShip
AVENTICS™ 5/2-directional valve, Series AV05 R422103002
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
700 l/min
Valve Function
5/2
availability
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
700 l/min
5/2
QuickShip
AVENTICS™ 5/2-directional valve, Series AV05 R422103003
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
700 l/min
Valve Function
5/2
availability
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
700 l/min
5/2
QuickShip
AVENTICS™ 5/3-directional valve, Series AV05 R422103004
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
650 l/min
Valve Function
Closed Center
availability
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
650 l/min
Closed Center
QuickShip
AVENTICS™ 5/3-directional valve, Series AV05 R422103005
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
650 l/min
Valve Function
Closed Center
availability
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
650 l/min
Closed Center
QuickShip
AVENTICS™ 2x3/2-directional valve, Series AV05 R422103006
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
650 l/min
Valve Function
NC/NC
availability
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
650 l/min
NC/NC
QuickShip
AVENTICS™ 2x3/2-directional valve, Series AV05 R422103007
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
650 l/min
Valve Function
NC/NC
availability
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
650 l/min
NC/NC
QuickShip
AVENTICS™ 2x3/2-directional valve, Series AV05 R422103008
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
600 l/min
Valve Function
NO/NO
availability
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
600 l/min
NO/NO
QuickShip
AVENTICS™ 2x3/2-directional valve, Series AV05 R422103009
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
600 l/min
Valve Function
NO/NO
availability
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
600 l/min
NO/NO
QuickShip

Features

  • Modular concept
  • Intelligent solutions for machine safety demands
  • Suits compact handling systems and complex automation solutions
  • High connectivity through Multipol or Fieldbus connection
  • Integration of a wide range of I/O-modules
  • Light weight
  • Low energy consumption
  • Covers requirements of global automation technology, even under UL specifications and in ATEX-areas
  • The Series AV03/AV05-BP offers the possibility of assembly into cabinets
  • Easy and flexible custom specific configurations via online configurator
  • OPC UA integration allows for easy access to data and analytics without changing or touching the PLC
  • The integrated Digital Twin improves your productivity and efficiency

Parts & Accessories

Search
1-10 of 292 results for Parts & Accessories
:

Documents & Drawings