The AVENTICS ED02 direct-acting pressure control valve ensures sensitive pressure control by combining digital control electronics with innovative proportional technology. The robust poppet valve technology, a large opening cross-section and the use of a soft-sealing valve seat make the valve highly resistant to contamination.
Recommended |
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
-1 bar
|
Hysteresis
|
< 0,01 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
-1 bar
|
Regulation Range
|
1 bar
|
Hysteresis
|
< 0,02 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
-1 bar
|
Regulation Range
|
1 bar
|
Hysteresis
|
< 0,02 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
-1 bar
|
Regulation Range
|
1 bar
|
Hysteresis
|
< 0,02 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Hysteresis
|
< 0,05 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Hysteresis
|
< 0,05 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Hysteresis
|
< 0,05 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Hysteresis
|
< 0,05 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
0.3 bar
|
Hysteresis
|
< 0,003 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
0.3 bar
|
Hysteresis
|
< 0,003 bar
|
availability
|
|
Recommended |
Number of Poles 2
|
|
Cable Exit 1
|
angled
|
Certifications
|
UL (Underwriters Laboratories)
|
Electrical Connection
|
M12x1
|
availability
|
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
|
Number of Poles 2
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Electrical Connection
|
M12x1
|
availability
|
|
Number of Poles 2
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Electrical Connection
|
M12x1
|
availability
|
|
Number of Poles 2
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Electrical Connection
|
M12x1
|
availability
|
|
ASCO and AVENTICS Proportional Technology | Brochure (DE)
Broschüre: ASCO- und AVENTICS-Proportionaltechnik
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Reifenherstellung | Emerson
ASCO and AVENTICS Proportional Technology | Brochure
ASCO and AVENTICS Proportional Technology | Brochure (EN-GB)
Brochure: Machine Automation | ASCO | AVENTICS
Flyer: Proportional Pressure Control Product Selection | AVENTICS
ASCO and AVENTICS Proportional Technology | Brochure (ES)
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Tecnología Proporcional | ASCO-AVENTICS
Emerson is the global technology, software and engineering powerhouse driving innovation that makes the world healthier, safer, smarter and more sustainable.