AVENTICS ED05 Direct Acting Pressure Regulator

Product Description

The AVENTICS ED05 direct-acting pressure regulator ensures sensitive pressure control by combining digital control electronics with innovative proportional technology. The robust poppet valve technology, a large opening cross-section and the use of a soft-sealing valve seat make the valve highly resistant to contamination.

B10

Products

Search
1-10 of 21 results for Products
:
AVENTICS™ E/P pressure regulator, Series ED05 5610141300
Regulation Range min.
0 bar
Regulation Range
6 bar
Max Working Pressure
11 bar
Flow (L/M)
1000 l/min
availability
Regulation Range min.
Regulation Range
Max Working Pressure
Flow (L/M)
availability
0 bar
6 bar
11 bar
1000 l/min
QuickShip
AVENTICS™ E/P pressure regulator, Series ED05 5610141310
Regulation Range min.
0 bar
Regulation Range
6 bar
Max Working Pressure
11 bar
Flow (L/M)
1000 l/min
availability
Regulation Range min.
Regulation Range
Max Working Pressure
Flow (L/M)
availability
0 bar
6 bar
11 bar
1000 l/min
QuickShip
AVENTICS™ E/P pressure regulator, Series ED05 5610141320
Regulation Range min.
0 bar
Regulation Range
6 bar
Max Working Pressure
11 bar
Flow (L/M)
1000 l/min
availability
Regulation Range min.
Regulation Range
Max Working Pressure
Flow (L/M)
availability
0 bar
6 bar
11 bar
1000 l/min
QuickShip
AVENTICS™ E/P pressure regulator, Series ED05 5610141330
Regulation Range min.
0 bar
Regulation Range
6 bar
Max Working Pressure
11 bar
Flow (L/M)
1000 l/min
availability
Regulation Range min.
Regulation Range
Max Working Pressure
Flow (L/M)
availability
0 bar
6 bar
11 bar
1000 l/min
QuickShip
AVENTICS™ E/P pressure regulator, Series ED05 5610141500
Regulation Range min.
0 bar
Regulation Range
10 bar
Max Working Pressure
11 bar
Flow (L/M)
1000 l/min
availability
Regulation Range min.
Regulation Range
Max Working Pressure
Flow (L/M)
availability
0 bar
10 bar
11 bar
1000 l/min
QuickShip
AVENTICS™ E/P pressure regulator, Series ED05 5610141510
Regulation Range min.
0 bar
Regulation Range
10 bar
Max Working Pressure
11 bar
Flow (L/M)
1000 l/min
availability
Regulation Range min.
Regulation Range
Max Working Pressure
Flow (L/M)
availability
0 bar
10 bar
11 bar
1000 l/min
QuickShip
AVENTICS™ E/P pressure regulator, Series ED05 5610141520
Regulation Range min.
0 bar
Regulation Range
10 bar
Max Working Pressure
11 bar
Flow (L/M)
1000 l/min
availability
Regulation Range min.
Regulation Range
Max Working Pressure
Flow (L/M)
availability
0 bar
10 bar
11 bar
1000 l/min
QuickShip
AVENTICS™ E/P pressure regulator, Series ED05 5610141530
Regulation Range min.
0 bar
Regulation Range
10 bar
Max Working Pressure
11 bar
Flow (L/M)
1000 l/min
availability
Regulation Range min.
Regulation Range
Max Working Pressure
Flow (L/M)
availability
0 bar
10 bar
11 bar
1000 l/min
QuickShip
AVENTICS™ E/P pressure regulator, Series ED05 5610141550
Regulation Range min.
0 bar
Regulation Range
10 bar
Max Working Pressure
11 bar
Flow (L/M)
1000 l/min
availability
Regulation Range min.
Regulation Range
Max Working Pressure
Flow (L/M)
availability
0 bar
10 bar
11 bar
1000 l/min
QuickShip
AVENTICS™ E/P pressure regulator, Series ED05 R414002003
Regulation Range min.
0 bar
Regulation Range
6 bar
Max Working Pressure
11 bar
Flow (L/M)
1000 l/min
availability
Regulation Range min.
Regulation Range
Max Working Pressure
Flow (L/M)
availability
0 bar
6 bar
11 bar
1000 l/min

Features

  • Tailored, on-demand pressure control
  • Robust poppet valve technology guarantees a long service life
  • High flow for a wide range of tasks
  • Highly dynamic direct acting technology
  • No wearable pilot valves or diaphragm
  • Various electrical connection options

Parts & Accessories

Search
1-10 of 37 results for Parts & Accessories
:
AVENTICS™ Round plug connector, Series CON-RD 1824484029
Cable Exit 1
angled
Number of Poles 2

Certifications
UL (Underwriters Laboratories)
Electrical Connection
M12x1
availability
Cable Exit 1
Number of Poles 2
Certifications
Electrical Connection
availability
angled

UL (Underwriters Laboratories)
M12x1
QuickShip

Documents & Drawings