DeltaV-P-Recipe Transfer Management

DeltaV Recipe Transfer Management

Product Description

DeltaV Recipe Transfer Management reduces the tech transfer process to almost one click by digitizing the associated components, including recipes, workflows, scaling instructions, and process knowledge.

Features

  • Flexible Integration Framework
    Multiple interfaces are available for exchanging and different data formats to and from DeltaV PSM.
  • Standard and Custom System Interfaces
    DeltaV RTM provides standard interfaces for integration with external applications.
  • Commonly Used Data Exchange Formats
    DeltaV RTM standard interfaces use commonly used data exchange formats, including JSON and XML. Custom interfaces can define any required data format.
  • Independent validation from DeltaV PSM Software
    Extensions have their own lifecycle allowing for independent validation from the DeltaV PSM software.
  • Additional reporting capabilities
    The integration framework provided by DeltaV RTM can enable DeltaV PSM to offer additional reporting capabilities. The API interface allows DeltaV PSM to communicate with document management systems such as Informetric AgileDoc™. Using the API interface, an external system can generate custom reports. For example, Informetric AgileDoc can generate Master Batch Records using the recipe information in DeltaV PSM to support sites that still execute batches manually.