Emerson-P-IC694MDL730

PACSystems™ RX3i DC Voltage Output module, 12/24V, 2A, 8 point

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC694MDL730
Output Count, Type & Speed
UL, UL HAZLOC
Output Rating
Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR
Current Consumption
34 x 145 x 140 mm
Isolation
Galvonic Isolation
Media Connector
2x RJ45 + 2x SFP
Mounting Format
On Panel/DIN Rail

Features

  • High-speed and patented technology for faster throughput
  • Hot swap capability
  • A variety of voltage ranges, types, current capacity, isolation and response time to meet your application needs.

Documents & Drawings