PACSystems™ RXi - Panel PC Computing Module for 12" through 24" screens (8GB RAM, 32GB SSD)
PACSystems™ RXi - Panel PC Computing Module for 12" through 24" screens (8GB RAM, 32GB SSD)
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The RXi - Panel PC modular display portfolio with multiple options of separable screens and computing units maximized flexibility, performance, and durability
The RXi - Panel PC comes with either a Dual Core 1.0 GHz processor or a Quad Core 1.2GHz Processor with 4GB or 8GB of available DDR3 RAM
Windows 10 IOT Enterprise LTSC OS installed standard
Modular portfolio ranges from 7" to 24" screens in a widescreen format, with 7" to 15" models also available with outdoor Sunlight Readable (SLR) screens
Effectively operate in temperatures as high as 65 degrees C and as low as -20 degrees C with the capability to operate indoors or outdoors
IP66 rated screens that protect against dust, moisture,and even direct water jets