Emerson-P-Surge Relief Solutions

Surge Relief Systems

Product Description

Packaged, easy-to-integrate surge relief systems provide comprehensive surge protection and flow measurement, combining field-proven technologies and deep application expertise to ensure pipeline integrity and HSE protection.

Specifications

Valve Size
Up to 16" (400 mm)
Operating Pressure Range
Up to 600 ANSI
Process Temperature
-50°C to +66°C (-58°F to +150°F)
Process Product
Crude Oil, LPG, Refined Products, Petrochemical, Chemical
Applications
Custody Transfer, Non-Custody Transfer, Production, Liquid Pipelines, FPSO/FSO, Refining, Terminals, Tank Farms
Equipment/Material Included
Valves, Strainers, Pipe/Fittings, Structural Steel, Instrumentation, Nitrogen Control System, Wiring, Meters (optional)
Services Included
Project Management, Engineering/Design, Procurement, Fabrication, Testing, Startup/Commissioning, Training, Lifecycle Services

Features

  • Reduce overall system size and weight with high flow capacity surge relief valves
  • Prevent damage and shutdowns with reliable, field-proven control valves for immediate response to pipeline surges
  • Achieve accurate, stable flow measurement with intelligent flow meters that deliver real-time diagnostics
  • Comply with local/global regulations and standards, including requirements of 49 CFR 195 for Protective Equipment
  • Gain full control of your surge system with integration of system data management with centralized control networks
  • Reduce vendor complexity and unclear responsibilities with a single-source provider
  • Eliminate uncertainties with access to industry-leading engineering expertise

Documents & Drawings