No image available
No image available
Your request is being processed.
Enardo-P-Series 800-SO

Enardo™ Series 800-SO In-Line Pressure Vacuum Vent

Product Description

Enardo Series 800-SO in-line vent valves prevent the escape of light ends of crude by maintaining pressure in the storage tank. This valve is installed directly into the vent line exhaust.

Specifications

Sizes
2 through 4
Housing Materials
Aluminum
Weight Materials
Zinc Plated CS | Lead
Seat and Pallet Materials
Aluminum
Seal and Gasket Materials
Buna-N | Viton
Pressure Settings
1.0 to 16.0 oz/sq in
Vacuum Settings
0.4 oz/sq in
Vacuum Settings
0.4 oz/sq in

Documents & Drawings

Features

  • PPS Internal Parts for Superior Corrosion Protection
  • Multiple Pressure Settings
  • Viton Gaskets for Corrosive Service
  • Certified Flow Capacities Per API
  • Coating Options for Extremely Harsh Environments